RSCH
The R-SCH (Reverse Supplemental Channel) is used to operate in conjunction with the RFCH(Reverse Fundamental Channel) o the RDCCH (Reverse Dedicated Control Channel) in that Reverse Traffic Channel to provide higher data rate services, and on whic higher-level data is transmitted.
|
1. General |
2.Frame |
|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Buttons
|
|
This button sets all channels to equal power, and the total power to 0 dB. [:SOURce]:RADio:CDMA2000[:BBG]:REVerse:PADJust EQUal|SCALe |
|
|
This button scales all of the current channel powers so that the total power equals 0 dB, keeping the previous power ratios between the individual channels. |
|
Click the |
|
|
Click the button to close the graph. After clicking this button, the button name changes to . |
1. General
State
Choice: On | Off
Set operating state of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2[:STATe] ON|OFF|1|0
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2[:STATe]?
Power
Range: -40 to 0 dB
Set the power of the channel in dB.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:POWer <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:POWer?
Radio Configuration
Choice: 3 | 4
Set the Radio Configuration of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:RCONfig 3|4
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:RCONfig?
Data
Choice: PN9 | PN15 | Pattern | UserFile
Default: PN9
Edit the data pattern for the Reverse Fundamental Traffic Channel (RFCH) by clicking on the cell. Then click on the dialog box icon
to launch the
selection dialog box.
Set the data of the channel. In the User File case, 0,1 txt file or binary file can be selected as the data source.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:DATA PN9|PN15|FIX4|"<file name>"
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:DATA?
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:DATA:FIX4 <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:DATA:FIX4?
Walsh Code
Display walsh code of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH1:WALSh <1|2>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH2:WALSh <2|6>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:WALSh?
Walsh Code Length
Display the walsh code length of the channel.
Bit Rate (bps)
Choice:
FrameLength = 20ms and RC3: 1500 | 2700 | 4800 | 9600 | 19200 | 38400 | 76800 | 153600 | 307200
FrameLength = 20ms and RC4: 1800 | 3600 | 7200 | 14400 | 28800 | 57600 | 115200 | 230400
FrameLength = 40ms and RC3: 1350 | 2400 | 4800 | 9600 | 19200 | 38400 | 76800 | 153600
FrameLength = 40ms and RC4: 1800 | 3600 | 7200 | 14400 | 28800 | 57600 | 115200
FrameLength = 80ms and RC3: 1200 | 2400 | 4800 | 9600 | 19200 | 38400 | 76800
FrameLength = 80ms and RC4: 1800 | 3600 | 7200 | 14400 | 28800 | 57600
Sets the bit rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:RATE 1.2ksbps|1.350kbps|1.5kbps|1.8kbps|2.4kbps|2.7kbps|3.6kbps|4.8kbps|7.2kbps|9.6kbps|14.4kbps
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:RATE?
Channel Coding
Choice: All On | All Off
Sets the channel code state of the channel.
If the coding state is off, the channel will be no channel coding and interleaver.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:CCODing ON|OFF|0|1
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCh[1]|2:CCODing?
Coding Type
Choice: Conv Coding | Turbo Coding
Sets the coding type of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:TCODe ON|OFF|1|0
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:TCODe?
BER Insertion
Range: 0 to 50
Sets the bit error rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:BER <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCh[1]|2:BER?
FER Insertion
Range: 0 to 100
Sets the frame error rate of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:FER <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RFCh[1]|2:FER?
Frame Length (ms)
Choice: 5 | 20
Sets the frame Length of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:FLENgth 20|40|80
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:FLENgth?
Frame Offset (ms)
Choice:
Frame Length = 5ms: Range: 0 to 3
Frame Length = 10ms: Range: 0 to 7
Frame Length = 20ms: Range: 0 to 15
Frame Length = 40ms: Range: 0 to 31
Frame Length = 80ms: Range: 0 to 63
Set the frame offset of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:FOFFset <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:FOFFset?
EbNo
Range:
Min: -30 + 10log10(ChipRate/BitRate) + NormalizedPower dB
Max: 30 + 10log10(ChipRate/BitRate) + NormalizedPower dB
Sets the Eb/No of the channel.
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:EBNO <val>
[:SOURce]:RADio:CDMA2000[:BBG]:REVerse:RC34:TRAFfic:RSCH[1]|2:EBNO?